??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M18ME-NSC50B-BV05
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M18ME-NSC50B-BV05
VERF
Availability
Available
BC
Order code
BES05CW
TC
Artikelbezeichnung
BES M18ME-NSC50B-BV05
PX
Product view
54653_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
M18x1
W
Gewicht
0.150 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 35 mm, Style Housing = M18x1, Installation = for flush mounting, Range = 5 mm, Switching output = NPN normally open (NO), Switching frequency = 2000 Hz, Housing material = Brass, Nickel-free coated, Material sensing surface = PBT, Connection = Cable, 5.00 m, PVC, Operating voltage Ub = 10...30 VDC, Ambient temperature = -40...85 °C, IP rating = IP68, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.